??
CAD model selection
SDCS-47C-8x8
HELP_VARIABLE
Company
Sungil Machinery
Description
SDCS-47C - Single Disk Type Coupling / Clamp Type
Bill of material
SDCS-47C-8x8
PN
Product No.
SDCS-47C
SH
Shape
Cylinder
FM
Fastening Method
General Clamp Type
D
Outer Diameter
47.0
L
Length
35.6
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
TAP1
Tap
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
TAP2
Tap
DDL
8.6
F1
7.5 mm
L3
5.1 mm
HB
0.700 mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D